SLLA607 may 2023 MAX3222E , MAX3227E , MAX3243-EP , MAX3243E , SN75155 , TRS202E , TRS3122E , TRS3221E , TRS3223-Q1 , TRS3243E , TRSF3221
Table 4-1 highlights the key RS-232 devices and their most important functional specifications and features.
Device | Configuration | VCC | VL (MIN) | MAX Data Rate |
Output Voltage |
Temperature Range |
Package Options |
Features |
---|---|---|---|---|---|---|---|---|
MAX3227E | 1TX 1RX | 3.3 V, 5 V | N/A | 1Mbps | ±5.4 V | 0°C to 70°C, –40°C to 85°C | 16-SSOP | Auto-Power Down Plus |
TRSF3221 | 1TX 1RX | 3.3 V, 5 V | N/A | 1Mbps | ±5.4 V | 0°C to 70°C | 16-SSOP | Auto-Power Down |
SN75155 | 1TX 1RX | 5 V, 12 V | N/A | 400Kbps | ±9.7 V | 0°C to 70°C | 8-SOIC, 8-PDIP |
N/A |
TRS3221E | 1TX 1RX | 3.3 V, 5 V | N/A | 250Kbps | ±5.4 V | 0°C to 70°C, –40°C to 85°C | 16-VQFN, 16-SSOP, 16-TSSOP |
Auto-Power Down |
TRS3122E | 2TX 2RX | 1.65 V to 5.5 V | 1.65V | 1Mbps | ±5.4 V | –40°C to 85°C | 24-VQFN | Auto-Power Down Plus |
MAX3222E | 2TX 2RX | 3.3 V, 5 V | N/A | 500Kbps | ±5.4 V | 0°C to 70°C, –40°C to 85°C | 20-SOIC, 20-SSOP, 20-TSSOP |
Power Down |
TRS3223-Q1 | 2TX 2RX | 3.3 V, 5 V | N/A | 250Kbps | ±5.4 V | –40°C to 125°C | 20-TSSOP | Auto-Power Down |
TRS202E | 2TX 2RX | 5 V | N/A | 120Kbps | ±9 V | 0°C to 70°C, –40°C to 85°C | 16-SOIC, 16-PDIP, 16-TSSOP |
N/A |
TRS3243E | 3TX 5RX | 3.3 V, 5 V | N/A | 1Mbps | ±5.4 V | –40°C to 85°C | 28-TSSOP, 32-VQFN |
Auto-Power Down |
MAX3243E | 3TX 5RX | 3.3 V, 5 V | N/A | 500Kbps | ±5.4 V | 0°C to 70°C, –40°C to 85°C | 28-SOIC, 28-TSSOP, 28-SSOP, 32-VQFN |
Auto-Power Down |
MAX3243-EP | 3TX 5RX | 3.3 V, 5 V | N/A | 250Kbps | ±5.4 V | –55°C to 125°C | 28-TSSOP, 28-SSOP |
Auto-Power Down |