SLLA626 September 2023 HD3SS460
Table 2-3 includes a comparison between the packages HD3SS460 and TMUXHS4446.
Part number | Package | Body size (NOM) |
---|---|---|
HD3SS460 | QFN (RHR) (28) | 3.50 mm x 5.50 mm |
QFN (RNH) (30) | 2.50 mm x 4.50 mm | |
TMUXHS4446 | QFN (RET) (40) | 3.0 mm x 6.0 mm |