SLLA628 September 2023 THVD1424
The RS-485 bus side pins can always require between 3 V to 5.5 V as a supply voltage to meet base RS-485 specifications. A higher supply can lead to a higher differential output voltage which leads to a longer maximum bus length. Depending on the power rails available some applications can only be able to support 3.3 V ± 10% supply operation. In devices with only one supply pin the logic inputs and outputs, pins that interact with a logic controller, can be related to the supply voltage VCC.
In many applications the devices controller can be operating at a different supply voltage than the bus – in some cases down 1.8 V controllers – this can require either the use of a level translator between the transceiver and controller or a transceiver that allows separate logic supplies – typically denoted on RS-485 parts as VIO.