SLLA634 March   2024 ISOM8610

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 OptoMOS Usage and Considerations
  5. 2Application Use Cases
    1. 2.1 Software Controllable Termination on CAN Nodes
    2. 2.2 Analog Current/Voltage Drivers to Load Isolation in a Programmable Logic Controller
    3. 2.3 Channel to Channel Isolated Universal Analog Input Module
    4. 2.4 Switching Precision Burden Resistor in Universal Analog Input Modules
    5. 2.5 Switch Outputs for Intrusion Detection Systems
  6. 3Summary
  7. 4References

Analog Current/Voltage Drivers to Load Isolation in a Programmable Logic Controller

Analog current and voltage output drivers are used to signal 4-20mA current signals or -10V to 10V voltage signals per IEC 61131-2 Industrial process standard. ISOMOS can be employed to achieve output isolation and glitch-free power ups as illustrated in Figure 2-2.

In a normal use case, while forcing analog signals either voltage or current, ISOMOS is enabled by setting VEN_SW = High to establish the path to the load, thereby closing the signal path to load for communication. ISOM8610 supports 150mA on state current, sufficient for analog output signaling.

During scenarios where Drive (DRV) output is disabled, the output for Analog output IC gets tri-stated. Any small change in the driver input couples to the analog output line, sending across an unintended signal to the load. During these scenarios, ISOMOS can be used to truly isolate the load by simply turning off the LED emulator input by setting VEN_SW = Low. ISOMOS output stage when OFF has a blocking voltage of 70V, which can easily support the signal common mode in analog output modules.

Additionally, ISOM8610 supports 3750Vrms isolation rating, an excellent choice for realizing analog voltage/current outputs with load isolation, with control signals on the cold side.


GUID-20240306-SS0I-Q3GB-0GR7-FJPHKJFM4HDX-low.svg

Figure 2-2 ISOM8610 for Analog Voltage/Current Driver Output Isolation