SLLA641 July 2024 TAA5212 , TAC5112 , TAC5212
In this test case, we add gain from the audio device to -1dBr of the device full-scale and check the performance. This -1dBr input is used to avoid clipping due to gain error. In the TAX5XXX device, the gain is set through Digital Volume (DVOL) and for ADC6120 device, the gain is set through the PGA register.
From the maximum input level of the microphone measured previously, we apply +31dB to increase the record audio path level to -1dBr of input full-scale.
In TAX5XXX, adding the DVOL gain to the input level does not change the THDN level, but in the ADC6120 device PGA gain improves THDN. This improvement is because the ADC noise is less dominant than the PGA thus THDN is better.
Analog Input Vrms [dBr(2Vrms)] | Calculated THDN (dB) | Measured THDN Ratio without Gain (dB) | Measured THDN Ratio with Gain (dB) | |
---|---|---|---|---|
TAx5xxx | 50mV [-32dBr] | -84 | -84 | -84 |
ADC6120 | 50mV [-32dBr] | -79 | -79 | -89 |
ADC6120-DRE | 50mV [-32dBr] | -79 | -79 | -89 |