SLLA641 July   2024 TAA5212 , TAC5112 , TAC5212

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2ADC Front End Block Diagram
  6. 3Application Example
    1. 3.1 MIC 1: POM-2242P-C33-R Microphone
      1. 3.1.1 Test Case 1: Microphone Minimum Input Level
      2. 3.1.2 Test Case 2: Microphone Maximum Input Level
      3. 3.1.3 Test Case 3: Microphone Maximum Input Level with Gain
    2. 3.2 MIC 2: POM-2730L-HD-R Microphone
      1. 3.2.1 Test Case 1: Microphone Minimum Input Level
      2. 3.2.2 Test Case 2: Microphone Maximum Input Level
      3. 3.2.3 Test Case 3: Microphone Maximum Input Level with Gain
  7. 4Summary
  8. 5References

Summary

From the test cases conducted in this application note, the TAX5XXX audio devices which are designed without a PGA, is able to record or capture sound of any microphones due to the high dynamic range and when amplification is needed, the digital gain can be applied through digital volume (DVOL) without degradation.