SLLA642 July   2024 TUSB564-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2USB Type-C With DisplayPort Alt-Mode
    1. 2.1 USB Type-C Basics
    2. 2.2 Adding USB3
    3. 2.3 Adding DisplayPort Alt-mode
  6. 3USB 4-Meter System
  7. 4USB 9-Meter System
  8. 5DisplayPort 4.6-Meter System
    1. 5.1 5.4Gbps
    2. 5.2 8.1Gbps
  9. 6DisplayPort 9.2-Meter System
  10. 7Summary
  11. 8References

Introduction

This application note shows the cable length extensions allowed by using the TUSB564-Q1 redriver or MUX in a USB Type-C signal path.

USB signal quality measurements are taken on systems of differing channel lengths with the TUSB564-Q1 in the signal path. The data from these measurements demonstrate how a redriver or MUX like the TUSB564-Q1 can drive USB and DP signals across long cables.

For device (sink) applications, the TUSB564-Q1 enables a USB or DP compliant system to pass both USB or DP transmitter electrical compliance and USB receiver jitter tolerance tests.