SLLA643 August 2024 MCF8315C , MCF8315C-Q1 , MCF8316C-Q1
MCF831xC has an integrated LDO that can provide up to 20mA of external load current at 3.3V. The AVDD LDO input can either be VM or FB_BK – using FB_BK as AVDD LDO input reduces the internal power losses and improves the thermal performance of MCF831xC. Buck regulator can used as AVDD LDO input by setting BUCK_PS_DIS to 0b and BUCK_SEL to 01b (5V) or 11 (5.7V). AVDD needs a decoupling cap rated at 1uF, 10V connected between AVDD and AGND pins.