SLLA643 August 2024 MCF8315C , MCF8315C-Q1 , MCF8316C-Q1
MCF831xC is an all-in-one BLDC driver that integrates motor control logic, gate driver and FET inverter in a single IC for a small form factor complete BLDC driver design for up to 40V industrial and automotive applications. Therefore, the MCF831xC based motor control PCB design includes power and signal/GPIO domains. The power domain section provides recommendations like decoupling caps, buck converter design options (to optimize cost vs. efficiency) and ground connections. The signal/GPIO domain explains the recommended connections for each GPIO along with a detailed internal IO pad structure to help the end user make the correct design choice for the end their application. The power and signal domain recommendations are collated as three examples of PCB schematic and layout with different ground plane and power management options.