SLLA643 August 2024 MCF8315C , MCF8315C-Q1 , MCF8316C-Q1
DACOUT1/2 are analog output pins with IO structure as shown in Figure 4-5. The DACOUT pins are enabled using DAC_ENABLE. These pins are used to monitor internal variables and system parameters like DC bus current, voltage, motor speed, and so on, as an analog voltage ranging between (0-3) V.
When used, DACOUT1/2 pins need to be connected to a high impedance circuit since the signals are unbuffered. An optional R-C filter can be added externally for noise filtering.
When unused, DACOUT1/2 pins need to be left floating.