SLLA643 August 2024 MCF8315C , MCF8315C-Q1 , MCF8316C-Q1
MCF831xC has an integrated buck regulator that can provide up to 170mA of external load current at a user configurable voltage (3.3 or 4 or 5 or 5.7V). Depending on the external load current requirements, the buck regulator can be operated in inductor or resistor mode to optimize costs against load current capability.
To further optimize costs, the buck regulator can be disabled by setting BUCK_DIS bit in EEPROM to 1b and connecting FB_BK to AVDD. Refer to Section 3.5 for more details.