SLLA643 August 2024 MCF8315C , MCF8315C-Q1 , MCF8316C-Q1
ALARM is a digital output pin with IO structure as shown in Figure 4-4. This is a push-pull output that indicates fault state as an active high signal.
When used, ALARM pin needs to be directly connected to the external MCU/circuit reading the ALARM state.
When unused, ALARM pin needs to be left floating.