SLLA643 August 2024 MCF8315C , MCF8315C-Q1 , MCF8316C-Q1
Description | Inductor specification | MCF831xC buck regulator specification |
---|---|---|
Value | 47µH (for BUCK_CL = 0b)22µH (for BUCK_CL = 1b) | 47µH ± 20% tolerance(for BUCK_CL = 0b)22µH ± 20% tolerance (for BUCK_CL = 1b) |
Inductance at Isat | Depends on vendor |
MCF831xC buck regulator implements a pulse frequency modulation (PFM) scheme with peak current mode control – when inductor current reaches BUCK_CL limit, high-side FET in buck regulator is turned off. Due to internal circuit delay, inductor peak current can go up to 0.5A for BUCK_CL = 1b (Typ: 150mA) and up to 1A for BUCK_CL = 0b (Typ: 600mA). Tolerance spec at Isat depends on vendor and expected range is 10% to 50%. Below is the minimum required inductance and Isat for a given BUCK_CL setting. Inductance = 17.6µH at Isat = 0.5A for BUCK_CL = 1b Inductance = 37.6µH at Isat = 1A for BUCK_CL = 0b |
DCR | DC resistance | Max. DC resistance (across operating conditions) needs to be < 1Ω |
IRMS | Typical operating RMS current | Needs to be greater than or equal to max DC load |