SLLA643 August   2024 MCF8315C , MCF8315C-Q1 , MCF8316C-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Power Pin Design Recommendations
    1. 2.1 VM
    2. 2.2 Charge Pump: CPH, CPL, CP
    3. 2.3 Buck Converter: FB_BK, SW_BK, GND_BK
    4. 2.4 AVDD
    5. 2.5 DVDD
    6. 2.6 PGND, AGND, DGND
    7. 2.7 Thermal Pad
  6. 3MCF831xC Buck Regulator Overview
    1. 3.1 Buck Regulator Mode of Operation
    2. 3.2 Buck Regulator Output Voltage
    3. 3.3 Buck Power Sequencing
    4. 3.4 Buck Inductor Selection
    5. 3.5 MCF831xC Operation Without Buck Regulator
  7. 4MCF831xC IO Pins Design Recommendations
    1. 4.1 SPEED Pin
    2. 4.2 BRAKE, DIR, DRVOFF pins
    3. 4.3 EXT_CLK, EXT_WD
    4. 4.4 ALARM
    5. 4.5 DACOUT1, DACOUT2
    6. 4.6 SDA, SCL
    7. 4.7 nFAULT and FG pin
  8. 5MCF831xC PCB Schematic and Layout Recommendations
    1. 5.1 Single Ground Plane
    2. 5.2 Single Ground with AVDD Shorted to FB_BK
    3. 5.3 Two Grounds
  9. 6Summary
  10. 7References

BRAKE, DIR, DRVOFF pins

BRAKE, DIR, DRVOFF are digital input pins with IO structure as shown in Figure 4-2. These pins have an 100kΩ internal pull-down resistor for noise immunity.

  • BRAKE pin (active high) is used to stop the motor quickly by applying a brake (all low-side FETs are ON).
  • DIR pin is used to set the direction of rotation. A logic low level provides A->C->B while a logic high level provides A->B->C.
  • DRVOFF (active high) is used to immediately stop powering the motor by placing the FETs in Hi-Z state.
 BRAKE, DIR, and DRVOFF IO
                    Structure Figure 4-2 BRAKE, DIR, and DRVOFF IO Structure

When used, these pins needs to be directly connected to the input source.

When unused, these pins needs to be tied to AGND directly.