SLLA643 August 2024 MCF8315C , MCF8315C-Q1 , MCF8316C-Q1
EXT_CLK, EXT_WD are digital input pins with IO structure as shown in Figure 4-3. These pins have an internal buffer with hysteresis.
When used, these pins need to be directly connected to the input source with an external 100kΩ pull-down resistor.
When unused, these pins need to be tied to AGND directly.