SLLA643 August 2024 MCF8315C , MCF8315C-Q1 , MCF8316C-Q1
There is an option to further reduce BOM cost by removing the buck regulator components (inductor/resistor and capacitor) and disabling the buck regulator by setting BUCK_DIS to 1b and BUCK_SEL to 00b (3.3V). The DVDD LDO input is derived from the FB_BK (buck regulator output) pin and hence when the buck regulator is disabled, FB_BK needs to be tied to AVDD (externally on the PCB) for proper device operation. In this case, there is an additional power loss of ((VM-AVDD) x 0.02) W in the AVDD LDO which supplies power to the DVDD LDO instead of the buck regulator. This additional power loss results in reduced power delivery capability of MCF831xC. Alternately, an external 3.3V or 5V supply can be tied to FB_BK (instead of AVDD) to power the DVDD LDO and eliminate the additional power loss in AVDD LDO.