SLLA643 August 2024 MCF8315C , MCF8315C-Q1 , MCF8316C-Q1
MCF831xC has digital as well as analog IO pins. SPEED (PWM/Freq. mode), FG, SCL, SDA, EXT_WD, EXT_CLK, DIR, BRAKE, DRVOFF, nFAULT and ALARM pins are digital IO pins while SPEED (analog mode), DACOUT1/2, SOX are analog IO pins. The internal IO structure and connection recommendation for each pin is detailed in the following sections.