SLLS201I May 1995 – April 2024 AM26LV31
PRODUCTION DATA
The AM26LV31C and AM26LV31I are BiCMOS quadruple differential line drivers with 3-state outputs. They are designed to be similar to TIA/EIA-422-B and ITU Recommendation V.11 drivers with reduced supply-voltage range.
The devices are optimized for balanced-bus transmission at switching rates up to 32MHz. The outputs have very high current capability for driving balanced lines such as twisted-pair transmission lines and provide a high impedance in the power-off condition. The enable function is common to all four drivers and offers the choice of active-high or active-low enable inputs. The AM26LV31C and AM26LV31I are designed using Texas Instruments proprietary LinIMPACT-C60™ technology, facilitating ultra-low power consumption without sacrificing speed. These devices offer optimum performance when used with the AM26LV32 quadruple line receivers.
The AM26LV31C is characterized for operation from 0°C to 70°C. The AM26LV31I is characterized for operation from –45°C to 85°.C
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
---|---|---|
AM26LV31C | SOIC (D) 16 | 9.9mm x 6mm |
AM26LV31I | SOIC (D) 16 | 9.9mm x 6mm |
SO (NS) 16 | 10.2mm x 7.8mm |