SLLS201I May 1995 – April 2024 AM26LV31
PRODUCTION DATA
Ensure values in Absolute Maximum Ratings are not exceeded. Supply voltage, VIH, and VIL must comply with Recommended Operating Conditions.
Place the device close to bus connector to keep traces (stub) short to prevent adding reflections to the bus line. If desired, add external fail-safe biasing to ensure 200 mV on the A-B port, if the drive is in high impedance state (see Failsafe in RS-485 data buses).