SLLS206L
May 2005 – August 2024
GD65232
,
GD75232
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Pin Configuration and Functions
5
Specifications
5.1
Absolute Maximum Ratings
5.2
Recommended Operating Conditions
5.3
Thermal Information
5.4
Supply Currents over Recommended Operating Free-air Temperature Range
5.5
Electrical Characteristics, Driver
5.6
Switching Characteristics, Driver
5.7
Electrical Characteristics, Receiver
5.8
Switching Characteristics, Receiver
5.9
Typical Characteristics Driver
5.10
Typical Characteristics Receiver
6
Parameter Measurement Information
7
Application and Implementation
7.1
Application Information
7.2
Schematic
8
Device and Documentation Support
8.1
Receiving Notification of Documentation Updates
8.2
Support Resources
8.3
Trademarks
8.4
Electrostatic Discharge Caution
8.5
Glossary
9
Revision History
10
Mechanical, Packaging, and Orderable Information
1
Features
Single chip with easy interface between UART and serial-port connector of IBM PC/AT and compatibles
Meet or exceed the requirements of TIA/EIA-232-F and ITU v.28 standards
Designed to support data rates up to 120kbits
Pinout compatible with SN75C185 and SN75185
ESD performance tested per JESD 22: HBM; 1500V, CDM: 500V, MM; 200V