SLLS206L May   2005  – August 2024 GD65232 , GD75232

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  Recommended Operating Conditions
    3. 5.3  Thermal Information
    4. 5.4  Supply Currents over Recommended Operating Free-air Temperature Range
    5. 5.5  Electrical Characteristics, Driver
    6. 5.6  Switching Characteristics, Driver
    7. 5.7  Electrical Characteristics, Receiver
    8. 5.8  Switching Characteristics, Receiver
    9. 5.9  Typical Characteristics Driver
    10. 5.10 Typical Characteristics Receiver
  7. Parameter Measurement Information
  8. Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Schematic
  9. Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Switching Characteristics, Receiver

over operating free-air temperature range VCC = 5V, VDD = 12V, VSS = −12V, TA = 25°C (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
tPLH Propagation delay time, low- to high-level output CL = 50pF, RL = 5kΩ, See Figure 6-6 107 250 ns
tPHL Propagation delay time, high- to low-level output 42 150 ns
tTLH Transition time, low- to high-level output 175 350 ns
tTHL Transition time, high- to low-level output 16 60 ns
tPLH Propagation delay time, low- to high-level output CL = 15pF, RL = 1.5kΩ, See Figure 6-6 100 160 ns
tPHL Propagation delay time, high- to low-level output 60 100 ns
tTLH Transition time, low- to high-level output 90 175 ns
tTHL Transition time, high- to low-level output 15 50 ns