SLLS206L May 2005 – August 2024 GD65232 , GD75232
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|---|
IDD | Supply current from VDD | All inputs at 1.9V | No load | VDD = 9V | VSS = −9V | 15 | mA | |
VDD = 12V | VSS = −12V | 19 | ||||||
VDD = 15V | VSS = −15V | 25 | ||||||
All inputs at 0.8V | No load | VDD = 9V | VSS = −9V | 4.5 | ||||
VDD = 12V | VSS = −12V | 5.5 | ||||||
VDD = 15V | VSS = −15V | 9 | ||||||
ISS | Supply current from VSS | All inputs at 1.9V | No load | VDD = 9V | VSS = −9V | −15 | mA | |
VDD = 12V | VSS = −12V | −19 | ||||||
VDD = 15V | VSS = −15V | −25 | ||||||
All inputs at 0.8V | No load | VDD = 9V | VSS = −9V | −3.2 | ||||
VDD = 12V | VSS = −12V | −3.2 | ||||||
VDD = 15V | VSS = −15V | −3.2 | ||||||
ICC | Supply current from VCC | All inputs at 5V | No load, VCC = 5V | GD65232 | 38 | mA | ||
GD75232 | 30 |