| VALUE | UNIT |
---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | A, B, GND | ±15000 | V |
All pins | ±3000 |
Contact discharge
(IEC61000-4-2)(2) | A, B, GND(3) | ±30000 |
Air discharge (IEC61000-4-2) | A, B, GND(3) | ±30000 |
All pins (Class 3A) | ±8000 |
All pins (Class 3B) | ±200 |
(1) JEDEC document JEP155 states that 500V HBM allows safe manufacturing with a
standard ESD control process.
(2) JEDEC document JEP157 states that 250V CDM allows safe manufacturing with a
standard ESD control process.
(3) GND and bus pin ESD protection is beyond readily available test equipment capabilities for IEC 61000-4-2, EIA/JEDEC test method A114-A and MIL-STD-883C method 3015. Ratings listed are limits of test equipment; device performance exceeds these limits.