SLLS236J October 1996 – July 2024 SN65LBC184 , SN75LBC184
PRODUCTION DATA
Integrated transient voltage suppressors protect the transceiver against Electrostatic Discharges (ESD) according to IEC 61000-4-2 of up to ±30kV and surge transients according to IEC 61000-4-5 of up to 400W peak.
The differential driver incorporates slew-rate controlled outputs sufficient to transmit data up to 250kbps. Slew-rate control allows for longer unterminated cable runs and longer stub lengths from the main cable trunk than with faster voltage transitions. A unique receiver design provides a high level failsafe output when the inputs are left floating.
The SN65LBC184 is characterized from –40°C to 85°C and the SN75LBC184 is characterized from 0°C to 70°C.