SLLS261N July 1997 – April 2021 SN55LVDS31 , SN65LVDS31 , SN65LVDS3487 , SN65LVDS9638
PRODUCTION DATA
The SN55LVDS31, SN65LVDS31, SN65LVDS3487, and SN65LVDS9638 devices are differential line drivers that implement the electrical characteristics of low-voltage differential signaling (LVDS). This signaling technique lowers the output voltage levels of 5-V differential standard levels (such as TIA/EIA-422B) to reduce the power, increase the switching speeds, and allow operation with a 3.3-V supply rail. Any of the four current-mode drivers will deliver a minimum differential output voltage magnitude of 247 mV into a 100-Ω load when enabled.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN55LVDS31 | LCCC (20) | 8.89 mm × 8.89 mm |
CDIP (16) | 19.56 mm × 6.92 mm | |
CFP (16) | 10.30 mm × 6.73 mm | |
SN65LVDS31 | SOIC (16) | 9.90 mm × 3.91 mm |
SOP (16) | 10.30 mm × 5.30 mm | |
TSSOP (16) | 5.00 mm × 4.40 mm | |
SN65LVDS3487 | SOIC (16) | 9.90 mm × 3.91 mm |
TSSOP (16) | 5.00 mm × 4.40 mm | |
SN65LVDS9638 | SOIC (8) | 4.90 mm × 3.91 mm |
VSSOP (8) | 3.00 mm × 3.00 mm | |
HVSSOP (8) | 3.00 mm × 3.00 mm |
Changes from Revision M (August 2014) to Revision N (April 2021)
Changes from Revision L (July 2007) to Revision M (August 2014)