SLLS373M July 1999 – March 2024 SN65LVDS1 , SN65LVDS2 , SN65LVDT2
PRODUCTION DATA
DESIGN PARAMETERS | EXAMPLE VALUE |
---|---|
Driver Supply Voltage (VCCD) | 2.4 to 3.6 V |
Driver Input Voltage | 0.8 to 5.0 V |
Driver Signaling Rate | DC to 400 Mbps |
Interconnect Characteristic Impedance | 100 Ω |
Termination Resistance | 100 Ω |
Number of Receiver Nodes | 1 |
Receiver Supply Voltage (VCCR) | 2.4 to 3.6 V |
Receiver Input Voltage | 0 to VCCR – 0.8 V |
Receiver Signaling Rate | DC to 400 Mbps |
Ground shift between driver and receiver | ±1 V |