SLLS373M July 1999 – March 2024 SN65LVDS1 , SN65LVDS2 , SN65LVDT2
PRODUCTION DATA
When the SN65LVDS1 is operated with its supply voltage less than 1.5 V, the driver output pins are high-impedance. When the SN65LVDS2 or the SN65LVDT2 is operated with its supply voltage less than 1.5 V, both the receiver input and the receiver output pins are high-impedance.