SLLS373M July 1999 – March 2024 SN65LVDS1 , SN65LVDS2 , SN65LVDT2
PRODUCTION DATA
As can be seen from the truth table, when the driver input is left open, the differential output will be driven low.
INPUT | OUTPUTS | |
---|---|---|
D | Y | Z |
H | H | L |
L | L | H |
Open | L | H |
INPUTS | OUTPUT |
---|---|
VID = VA – VB | R |
VID ≥ 100 mV | H |
–100 mV < VID < 100 mV | ? |
VID ≤ –100 mV | L |
Open | H |