SLLS373M July   1999  – March 2024 SN65LVDS1 , SN65LVDS2 , SN65LVDT2

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Device Options
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Driver Electrical Characteristics
    6. 6.6 Receiver Electrical Characteristics
    7. 6.7 Driver Switching Characteristics
    8. 6.8 Receiver Switching Characteristics
    9. 6.9 Typical Characteristics
  8. Parameter Measurement Information
  9. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 SN65LVDS1 Features
        1. 8.3.1.1 Driver Output Voltage and Power-On Reset
        2. 8.3.1.2 Driver Offset
        3. 8.3.1.3 5-V Input Tolerance
        4. 8.3.1.4 NC Pins
        5. 8.3.1.5 Driver Equivalent Schematics
      2. 8.3.2 SN65LVDS2 and SN65LVDT2 Features
        1. 8.3.2.1 Receiver Open Circuit Fail-Safe
        2. 8.3.2.2 Receiver Output Voltage and Power-On Reset
        3. 8.3.2.3 Common-Mode Range vs Supply Voltage
        4. 8.3.2.4 General Purpose Comparator
        5. 8.3.2.5 Receiver Equivalent Schematics
        6. 8.3.2.6 NC Pins
    4. 8.4 Device Functional Modes
      1. 8.4.1 Operation With VCC < 1.5 V
      2. 8.4.2 Operation With 1.5 V ≤ VCC < 2.4 V
      3. 8.4.3 Operation With 2.4 V ≤ VCC < 3.6 V
      4. 8.4.4 SN65LVDS1 Truth Table
      5. 8.4.5 SN65LVDS2 and SN65LVDT2 Truth Table
  10. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Applications
      1. 9.2.1 Point-to-Point Communications
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
          1. 9.2.1.2.1  Driver Supply Voltage
          2. 9.2.1.2.2  Driver Bypass Capacitance
          3. 9.2.1.2.3  Driver Input Voltage
          4. 9.2.1.2.4  Driver Output Voltage
          5. 9.2.1.2.5  Interconnecting Media
          6. 9.2.1.2.6  PCB Transmission Lines
          7. 9.2.1.2.7  Termination Resistor
          8. 9.2.1.2.8  Driver NC Pins
          9. 9.2.1.2.9  Receiver Supply Voltage
          10. 9.2.1.2.10 Receiver Bypass Capacitance
          11. 9.2.1.2.11 Receiver Input Common-Mode Range
          12. 9.2.1.2.12 Receiver Input Signal
          13. 9.2.1.2.13 Receiver Output Signal
          14. 9.2.1.2.14 Receiver NC Pins
      2. 9.2.2 Application Curve
      3. 9.2.3 Multidrop Communications
        1. 9.2.3.1 Design Requirements
        2. 9.2.3.2 Detailed Design Procedure
          1. 9.2.3.2.1 Interconnecting Media
        3. 9.2.3.3 Application Curve
  11. 10Power Supply Recommendations
  12. 11Layout
    1. 11.1 Layout Guidelines
      1. 11.1.1 Microstrip vs. Stripline Topologies
      2. 11.1.2 Dielectric Type and Board Construction
      3. 11.1.3 Recommended Stack Layout
      4. 11.1.4 Separation Between Traces
      5. 11.1.5 Crosstalk and Ground Bounce Minimization
      6. 11.1.6 Decoupling
    2. 11.2 Layout Example
  13. 12Device and Documentation Support
    1. 12.1 Device Support
      1. 12.1.1 Other LVDS Products
    2. 12.2 Third-Party Products Disclaimer
    3. 12.3 Documentation Support
      1. 12.3.1 Related Information
    4. 12.4 Receiving Notification of Documentation Updates
    5. 12.5 Support Resources
    6. 12.6 Trademarks
    7. 12.7 Electrostatic Discharge Caution
    8. 12.8 Glossary
  14. 13Revision History
  15. 14Mechanical, Packaging, and Orderable Information

Dielectric Type and Board Construction

The speeds at which signals travel across the board dictates the choice of dielectric. FR-4, or equivalent, usually provides adequate performance for use with LVDS signals. If rise or fall times of TTL/CMOS signals are less than 500 ps, empirical results indicate that a material with a dielectric constant near 3.4, such as Rogers™ 4350 or Nelco N4000-13 is better suited. Once the designer chooses the dielectric, there are several parameters pertaining to the board construction that can affect performance. The following set of guidelines were developed experimentally through several designs involving LVDS devices:

  • Copper weight: 15 g or 1/2 oz start, plated to 30 g or 1 oz
  • All exposed circuitry should be solder-plated (60/40) to 7.62 μm or 0.0003 in (minimum).
  • Copper plating should be 25.4 μm or 0.001 in (minimum) in plated-through-holes.
  • Solder mask over bare copper with solder hot-air leveling