Menu
Product
Email
PDF
Order now
SNx5LBC174A Quadruple RS-485 Differential Line Drivers
SLLS446G
October 2000 – April 2024
SN65LBC174A
,
SN75LBC174A
PRODUCTION DATA
CONTENTS
SEARCH
SNx5LBC174A Quadruple RS-485 Differential Line Drivers
1
1
Features
2
Applications
3
Description
4
Pin Configuration and Functions
5
Specifications
5.1
Absolute Maximum Ratings
5.2
Dissipation Rating Table
5.3
Recommended Operating Conditions
5.4
Thermal Information
5.5
Electrical Characteristics
5.6
Switching Characteristics
5.7
Typical Characteristics
6
Parameter Measure Information
7
Device Functional Modes
8
Application and Implementation
8.1
Application Information
9
Device and Documentation Support
9.1
Receiving Notification of Documentation Updates
9.2
Support Resources
9.3
Trademarks
9.4
Electrostatic Discharge Caution
9.5
Glossary
10
Revision History
11
Mechanical, Packaging, and Orderable Information
IMPORTANT NOTICE
search
No matches found.
Full reading width
Full reading width
Comfortable reading width
Expanded reading width
Card for each section
Card with all content
Data Sheet
SNx5LBC174A Quadruple RS-485 Differential Line Drivers
1
Features
Designed for TIA/EIA-485, TIA/EIA-422 and
ISO 8482 applications
Signaling Rates
(1)
up to 30 Mbps
Propagation delay times < 11ns
Low standby power consumption 1.5mA max
Output ESD protection: 12kV
Driver positive- and negative-current limiting
Power-up and power-down glitch-free for line insertion applications
Thermal shutdown protection
Industry standard pin-out, compatible With SN75174, MC3487, DS96174, LTC487, and MAX3042
1.
The signaling rate of a line is the number of voltage transitions that are made per second expressed in the units bps (bits per second).
2
Applications
Motor drives
Factory automation and control