SLLS446G October 2000 – April 2024 SN65LBC174A , SN75LBC174A
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Supply voltage, VCC | 4.75 | 5 | 5.25 | V | |
Voltage at any bus terminal | Y, Z | –7 | 12 | V | |
High-level input voltage, VIH | A, EN | 2 | VCC | V | |
Low-level input voltage, VIL | 0 | 0.8 | |||
Output current | –60 | 60 | mA | ||
Operating free-air temperature, TA | SN75LBC174A | 0 | 70 | °C | |
SN65LBC174A | –40 | 85 |