10 Revision History
Changes from Revision F (October 2009) to Revision G (April 2024)
- Changed the numbering format for tables, figures, and
cross-references throughout the document.Go
- Added the Thermal Information tableGo
Changes from Revision E (July 2008) to Revision F (October 2009)
- Added CIN - Input Capacitance to the Electrical Characteristics tableGo
- Changed the location of Figure 6-9
Go
- Changed Table 7-1 header From: ENABLE G To: ENABLE ENGo
Changes from Revision D (June 2008) to Revision E (July 2008)
- Changed Features bullet From: Output ESD Protection Exceeds 11 kV To: Output ESD Protection: 12 kVGo
- Changed Electrostatic discharge-Human body model-Y, Z, and GND From: 11kV To: 12kVGo
- From: A, G, G To: A, ENGo
Changes from Revision C (June 2008) to Revision D (July 2008)
- Changed Electrostatic discharge-Human body model-Y, Z, and GND From: 13kV To: 11kVGo
- Changed the Dissipation Rating Table
Go
Changes from Revision B (June 2001) to Revision C (May 2003)
- Changed Features bullet From: Output ESD Protection Exceeds 13 kV To: Output ESD Protection: 11 kVGo
- Changed Features bullet for Industry Standard From: Compatible With SN75174, MC3487, and DS96174 To: Compatible With SN75174, MC3487, DS96174, LTC487, and MAX3042Go
Changes from Revision A (February 2001) to Revision B (June 2001)
- Changed DW Package appearanceGo
- Added Figure 5-5
Go
Changes from Revision * (October 2000) to Revision A (February 2001)
- Changed multiple items throughout the data sheet.Go