SLLS567F May 2003 – July 2024 MAX211
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC(2) | Supply voltage range | −0.3 | 6 | V | |
V+ (2) | Positive charge pump voltage range | VCC − 0.3 | 14 | V | |
V− (2) | Negative charge pump voltage range | 0.3 | −14 | V | |
VI | Input voltage range | Drivers | −0.3 | V+ + 0.3 | V |
Receivers (DW package) | ±30 | V | |||
Receivers (DB package) | ±25 | V | |||
VO | Output voltage range | Drivers | V− − 0.3V | V+ + 0.3 | V |
Receivers | −0.3 | VCC + 0.3 | V | ||
Short-circuit duration | DOUT | Continuous | |||
TJ | Operating virtual junction temperature | 150 | °C | ||
Tstg | Storage temperature range | −65 | 150 | °C |