SLLS573E December 2003 – March 2024 SN65MLVD200A , SN65MLVD202A , SN65MLVD204A , SN65MLVD205A
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| IA | Receiver or transceiver with driver disabled input current | VA = 3.8 V, | VB = 1.2 V, | 0 | 32 | µA | ||
| VA = 0 V or 2.4 V, | VB = 1.2 V | –20 | 20 | |||||
| VA = –1.4 V, | VB = 1.2 V | –32 | 0 | |||||
| IB | Receiver or transceiver with driver disabled input current | VB = 3.8 V, | VA = 1.2 V | 0 | 32 | µA | ||
| VB = 0 V or 2.4 V, | VA = 1.2 V | –20 | 20 | |||||
| VB = –1.4 V, | VA = 1.2 V | –32 | 0 | |||||
| IAB | Receiver or transceiver with driver disabled differential input current (IA – IB) | VA = VB, | 1.4 ≤ VA ≤ 3.8 V | –4 | 4 | µA | ||
| IA(OFF) | Receiver or transceiver power-off input current | VA = 3.8 V, | VB = 1.2 V, | 0 V ≤ VCC ≤ 1.5 V | 0 | 32 | µA | |
| VA = 0 V or 2.4 V, | VB = 1.2 V, | 0 V ≤ VCC ≤ 1.5 V | –20 | 20 | ||||
| VA = –1.4 V, | VB = 1.2 V, | 0 V ≤ VCC ≤ 1.5 V | –32 | 0 | ||||
| IB(OFF) | Receiver or transceiver power-off input current | VB = 3.8 V, | VA = 1.2 V, | 0 V ≤ VCC ≤ 1.5 V | 0 | 32 | µA | |
| VB = 0 V or 2.4 V, | VA = 1.2 V, | 0 V ≤ VCC ≤ 1.5 V | –20 | 20 | ||||
| VB = –1.4 V, | VA = 1.2 V, | 0 V ≤ VCC ≤ 1.5 V | –32 | 0 | ||||
| IAB(OFF) | Receiver input or transceiver power-off differential input current (IA – IB) | VA = VB, 0 V ≤ VCC ≤ 1.5 V, –1.4 ≤ VA ≤ 3.8 V | –4 | 4 | µA | |||
| CA | Transceiver with driver disabled input capacitance | VA = 0.4 sin (30E6πt) + 0.5 V(2), VB = 1.2 V | 5 | pF | ||||
| CB | Transceiver with driver disabled input capacitance | VB = 0.4 sin (30E6πt) + 0.5 V(2), VA = 1.2 V | 5 | pF | ||||
| CAB | Transceiver with driver disabled differential input capacitance | VAB = 0.4 sin (30E6πt)V(2) | 3 | pF | ||||
| CA/B | Transceiver with driver disabled input capacitance balance, (CA/CB) | 0.99 | 1.01 | |||||