SLLS573E December 2003 – March 2024 SN65MLVD200A , SN65MLVD202A , SN65MLVD204A , SN65MLVD205A
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Supply voltage(2), VCC | –0.5 | 4 | V | ||
Input voltage | D, DE, RE | –0.5 | 4 | V | |
A, B (SN65MLVD200A and SN65MLVD204A) | –1.8 | 4 | V | ||
A, B (SN65MLVD202A, SN65MLVD205A) | –4 | 6 | V | ||
Output voltage range | R | –0.3 | 4 | V | |
Y, Z, A, or B | –1.8 | 4 | V | ||
Continuous power dissipation | See Section 6.4 | ||||
Storage temperature, Tstg | –65 | 150 | °C |