Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
ISO722x Dual-Channel Digital Isolators
1 Features
- 1, 5, 25, and 150Mbps Signaling Rate Options
- Low Channel-to-Channel
Output Skew;
1ns Max
- Low Pulse-Width
Distortion (PWD); 1ns Max
- Low Jitter Content; 1ns
Typ at 150Mbps
- 50kV/μs Typical Transient Immunity
- Operates with 2.8V (C-Grade),
3.3V, or 5V Supplies - 4kV ESD Protection
- High Electromagnetic Immunity
- –40°C to +125°C Operating Range
- Typical 28-Year Life at Rated Voltage
(see Isolation Lifetime Projection)
- Safety Related Certifications: