SLLS790E June 2007 – December 2024 TRS3232E
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(2) | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
Maximum data rate | RL = 3 kΩ, CL =
1000 pF, |
RGT package | 250 | 500 | kbps | |||
D, DB, DW and
PW packages | 150 | 250 | ||||||
tsk(p) | Driver pulse skew(3) | RL = 3 kΩ, CL = 1000 pF, VCC = 5 V Figure 6-2 |
RGT package | 50 | ns | |||
RL = 3 kΩ to 7 kΩ, CL = 150 pF to 2500 pF see Figure 6-2 |
D, DB, DW and PW packages | 300 | ||||||
SR(tr) | Driver slew rate, transition region (see Figure 6-1) | RL = 3 kΩ to 7 kΩ, VCC = 3.3 V | CL = 150 pF to 1000 pF | 6 | 30 | V/μs | ||
CL = 150 pF to 2500 pF | 4 | 30 | ||||||
tPLH | Receiver propagation delay time, low- to high-level output | CL = 150
pF, see Figure 6-3 | RGT package | 90 | ns | |||
D, DB, DW and PW packages | 300 | |||||||
tPHL | Receiver propagation delay time, high- to low-level output | CL = 150
pF, see Figure 6-3 |
RGT package | 100 | ns | |||
D, DB, DW and PW packages | 300 | |||||||
tsk(p) | Receiver pulse skew(3) |
RGT package | 20 | ns | ||||
D, DB, DW and PW packages | 300 |