SLLS790E June 2007 – December 2024 TRS3232E
PRODUCTION DATA
The TRS3232E device consists of two line drivers, two-line receivers, and a dual charge-pump circuit with ±15kV IEC ESD protection pin to pin (serial-port connection pins, including GND).
The device meets the requirements of TIA/EIA-232-F and provides the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from a single 3V to 5.5V supply. The devices operate at data signaling rates up to 250kbps and a maximum of 30V/μs driver output slew rate.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
---|---|---|
TRS3232E | SOIC (D, 16) | 9.9mm × 6mm |
SSOP (DB, 16) | 6.2mm × 7.8mm | |
SOIC (DW, 16) | 10.3mm × 10.3mm | |
TSSOP (PW, 16) | 5mm × 6.4mm | |
VQFN (RGT, 16) | 3mm x 3mm | |
SOT-23-THN (DYY, 16) | 4.2mm × 2mm |