| VALUE | UNIT |
---|
V (ESD) | Electrostatic discharge | IEC 61000-4-2, Contact Discharge(1) | Pins RIN1, RIN2, DOUT1, DOUT2(2) | ±8000 | V |
IEC 61000-4-2, Air-Gap Discharge(1) | Pins RIN1, RIN2, DOUT1, DOUT2(2) | ±15000 |
(1) For RGT, D, DB and PW packages only: Minimum of
1-µF capacitor between VCC and GND is required to meet the specified IEC
61000-4-2 rating.
(2) For optimized IEC ESD performance for DYY
package, the recommendation is to have series
resistor (≥ 50Ω), on all logic inputs directly
connected to power or ground, to minimize the
transient currents going into or out of the logic
pins.