SLLS792C June 2007 – December 2024 TRS3221E
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NAME | DB or PW | RGT | ||
C1+ | 2 | 16 | — | Positive terminals of the voltage-doubler charge-pump capacitors |
C2+ | 5 | 2 | — | |
C1– | 4 | 1 | — | Negative terminals of the voltage-doubler charge-pump capacitors |
C2– | 6 | 3 | — | |
DIN | 11 | 8 | I | Driver input |
DOUT | 13 | 10 | O | RS-232 driver output |
EN | 1 | 14 | I | Low input enables receiver ROUT output. High input sets ROUT to high impedance. |
FORCEOFF | 16 | 13 | I | Automatic power-down control input |
FORCEON | 12 | 9 | I | Automatic power-down control input |
GND | 14 | 11 | GND | Ground |
INVALID | 10 | 7 | O | Invalid output pin. Output is low when all RIN inputs are unpowered. |
RIN | 8 | 5 | I | RS-232 receiver input |
ROUT | 9 | 6 | O | Receiver output |
VCC | 15 | 12 | — | 3V to 5.5V supply voltage |
V+ | 3 | 15 | O | 5.5V supply generated by the charge pump |
V– | 7 | 4 | O | –5.5V supply generated by the charge pump |
Thermal Pad | None | Thermal Pad | - | Exposed thermal pad. Can be connected to GND or left floating. |
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
C1+ | 2 | — | Positive terminals of the voltage-doubler charge pump capacitors |
C2+ | 5 | ||
C1– | 4 | — | Negative terminals of the voltage-doubler charge pump capacitors |
C2– | 6 | ||
DIN | 11 | I | Driver input |
DOUT | 13 | O | RS-232 driver output |
EN | 1 | I | Low input enables receiver ROUT output. High input sets ROUT to high impedance. |
FORCEOFF | 16 | I | Automatic power-down control input |
FORCEON | 12 | I | Automatic power-down control input |
GND | 14 | — | Ground |
INVALID | 10 | O | Invalid output pin. Output low when RIN input is unpowered. |
RIN | 8 | I | RS-232 receiver input |
ROUT | 9 | O | Receiver output |
VCC | 15 | — | 3V to 5.5V supply voltage |
V+ | 3 | O | 5.5V supply generated by the charge pump |
V– | 7 | O | –5.5V supply generated by the charge pump |