SLLS792C June 2007 – December 2024 TRS3221E
PRODUCTION DATA
The TRS3221E device is a one-driver and one-receiver RS-232 interface device. The RS-232 input and output are protected up to ±15kV using the Human-Body Model. The charge pump requires only four small 0.1μF capacitors for operation from a 3.3V supply. The TRS3221E device is capable of running at data rates up to 250kbps while maintaining RS-232-compliant output levels.
Automatic power down can be disabled when FORCEON and FORCEOFF are high. With automatic power down plus enabled, the device activates automatically when a valid signal is applied to any receiver input. The device can automatically power down the driver to save power when the RIN input is unpowered.
INVALID is high (valid data) if receiver input voltage is greater than 2.7V or less than –2.7V, or has been between –0.3V and 0.3V for less than 30μs. INVALID is low (invalid data) if receiver input voltages are between –0.3V and 0.3V for more than 30μs. Refer to Figure 6-5 for receiver input levels.