SLLS807A June 2007 – July 2024 TRS213
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VOH | High-level output voltage | IOH = –1mA | VCC – 0.4 | V | |||
VOL | Low-level output voltage | IOH = 1.6mA | 0.4 | V | |||
VIT+ | Positive-going input threshold voltage |
VCC = 5V, TA = 25°C | Active mode | 1.7 | 2.4 | V | |
Shutdown mode (R4–R5) | 1.5 | 2.4 | |||||
VIT– | Negative-going input threshold voltage |
VCC = 5V, TA = 25°C | Active mode | 0.8 | 1.2 | V | |
Shutdown mode (R4–R5) | 0.6 | 1.5 | |||||
Vhys(2) | Input hysteresis (VIT+, VIT–) | VCC = 5V | 0.5 | 1 | V | ||
rI | Input resistance | VCC = 5V, TA = 25°C | 3 | 5 | 7 | kΩ | |
Output leakage current | EN = 0V, 0 ≤ ROUT ≤ VCC, R1–R3 | ±0.05 | ±10 | μA |