SLLS807A June 2007 – July 2024 TRS213
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage range | –0.3 | 6 | V | |
V+ | Positive charge-pump voltage range(2) | VCC – 0.3 | 14 | V | |
V– | Negative charge-pump voltage range(2) | 0.3 | –14 | V | |
VI | Input voltage range | Drivers | –0.3 | V+ + 0.3 | V |
Receivers (DB Package) |
±25 | ||||
Receivers (DW Package) |
±30 | V | |||
VO | Output voltage range | Drivers | V– – 0.3 | V+ + 0.3 | V |
Receivers | –0.3 | VCC + 0.3 | |||
DOUT | Short-circuit duration | Continuous | |||
TJ | Operating virtual junction temperature | 150 | C° | ||
Tstg | Storage temperature range | –65 | 150 | C° |