SLLS807A June 2007 – July 2024 TRS213
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VOH | High-level output voltage | DOUT at RL = 3 kΩ to GND | 5 | 9 | V | ||
VOL | Low-level output voltage | DOUT at RL = 3 kΩ to GND | –5 | –9 | V | ||
IIH | Control high-level input current | EN, SHDN = 5V | 3 | 10 | μA | ||
IIL | Driver low-level input current | DIN = 0V | –15 | –200 | μA | ||
Control low-level input current | EN, SHDN = 0V | –3 | –10 | ||||
IOS(2) | Short-circuit output current | VCC = 5.5V, | VO = 0V | ±10 | ±60 | mA | |
ro | Output resistance | VCC, V+, and V– = 0V, | VO = ±2V | 300 | Ω |