SLLS807A June   2007  – July 2024 TRS213

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  Recommended Operating Conditions
    3. 5.3  Thermal Information
    4. 5.4  Electrical Characteristics
    5. 5.5  Electrical Characteristics, Driver
    6. 5.6  Switching Characteristics, Driver
    7. 5.7  ESD Protection, Driver
    8. 5.8  Electrical Characteristics, Receiver
    9. 5.9  Switching Characteristics, Receiver
    10. 5.10 ESD Protection, Receiver
  7. Parameter Measurement Information
  8. Functional Modes
  9. Application and Implementation
    1. 8.1 Typical Application
  10. Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Switching Characteristics, Driver

over operating free-air temperature range (unless otherwise noted) (1)
PARAMETERTEST CONDITIONSMINTYP(2)MAXUNIT
Maximum data rateCL = 50pF to 1000pF,
One DOUT switching,
RL = 3kΩ to 7kΩ,
See Figure 6-3
120kbit/s
tPLH(D)Propagation delay time,
low- to high-level output
CL = 2500pF,
All drivers loaded,
RL = 3kΩ,
See Figure 6-3
2μs
tPHL(D)Propagation delay time,
high- to low-level output
CL = 2500pF,
All drivers loaded,
RL = 3kΩ,
See Figure 6-3
2μs
tsk(p)Pulse skew(3)CL = 150pF to 2500pF,
See Figure 6-3
RL = 3kΩ to 7kΩ,300ns
SR(tr)Slew rate, transition region
(see Figure 6-2)
CL = 50pF to 1000pF,
VCC = 5V
RL = 3kΩ to 7kΩ,3630V/μs
Test conditions are C1–C4 = 0.1μF at VCC = 5V ± 0.5V.
All typical values are at VCC = 5V, and TA = 25°C.
Pulse skew is defined as (tPLH – tPHL) of each channel of the same device.