SLLS807A June 2007 – July 2024 TRS213
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(2) | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
tPLH(R) | Propagation delay time, low- to high-level output | CL = 150pF, | See Figure 6-4 | SHDN = VCC | 0.5 | 10 | μs | |
SHDN = 0V, R4–R5 | 4 | 40 | ||||||
tPHL(R) | Propagation delay time, high- to low-level output | CL = 150pF, | See Figure 6-4 | 0.5 | 10 | μs | ||
ten | Output enable time | CL = 150pF, | See Figure 6-5 | 600 | ns | |||
tdis | Output disable time | CL = 150pF, | See Figure 6-5 | 200 | ns |