SLLS810A July   2007  – July 2024 TRS208

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Electrical Characteristics, Driver
    7. 5.7 Electrical Characteristics, Receiver
    8. 5.8 Switching Characteristics, Driver
    9. 5.9 Switching Characteristics, Receiver
  7. Parameter Measurement Information
  8. Device Functional Modes
  9. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Capacitor Selection
      2. 8.1.2 Electrostatic Discharge (ESD) Protection
      3. 8.1.3 ESD Test Conditions
      4. 8.1.4 Human-Body Model (HBM)
      5. 8.1.5 Machine Model (MM)
      6. 8.1.6 Typical Application
  10. Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Electrical Characteristics, Receiver

over recommended ranges of supply voltage and operating free-air temperature (unless otherwise noted)
(see Figure 8-3)
PARAMETER TEST CONDITIONS(1) MIN TYP MAX UNIT
VOH High-level output voltage IOH = –1mA 3.5 V
VOL Low-level output voltage IOL = 1.6mA 0.4 V
VIT+ Positive-going input threshold voltage VCC = 5V, TA = 25°C 1.7 2.4 V
VIT– Negative-going input threshold voltage VCC = 5V, TA = 25°C 0.8 1.2 V
Vhys Input hysteresis (VIT+ – VIT–) VCC = 5V 0.2 0.5 1 V
ri Input resistance VI = ±3V to ±25V, VCC = 5V, TA = 25°C 3 5 7 kΩ
Test conditions are C1–C4 = 0.1μF at VCC = 5V ± 0.5V.