SLLS810A July   2007  – July 2024 TRS208

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Electrical Characteristics, Driver
    7. 5.7 Electrical Characteristics, Receiver
    8. 5.8 Switching Characteristics, Driver
    9. 5.9 Switching Characteristics, Receiver
  7. Parameter Measurement Information
  8. Device Functional Modes
  9. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Capacitor Selection
      2. 8.1.2 Electrostatic Discharge (ESD) Protection
      3. 8.1.3 ESD Test Conditions
      4. 8.1.4 Human-Body Model (HBM)
      5. 8.1.5 Machine Model (MM)
      6. 8.1.6 Typical Application
  10. Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Recommended Operating Conditions

See Figure 8-3 and (1)
MIN NOM MAX UNIT
Supply voltage 4.5 5 5.5 V
VIH Driver high-level input voltage DIN 2 V
VIL Driver low-level input voltage DIN 0.8 V
VI Driver input voltage DIN 0 5.5 V
Receiver input voltage

(DB package)

–25 25
Receiver input voltage

(DW package)

-30 30 V
TA Operating free-air temperature TRS208C 0 70 °C
TRS208I –40 85
Test conditions are C1–C4 = 0.1μF at VCC = 5V ± 0.5V.