SLLS825B August 2007 – June 2021 TRSF3232E
PRODUCTION DATA
The TRSF3232E consists of two line drivers, two line receivers, and a dual charge-pump circuit with ±15-kV ESD protection pin to pin (serial-port connection pins, including GND). This device provides the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from a single 3-V to 5.5-V supply. The TRSF3232E operates at data signaling rates up to 1 Mbit/s and a driver output slew rate of 14 V/μs to 150 V/μs.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
TRSF3232E | D (SOIC) | 9.90 mm x 3.91 mm |
DB (SSOP) | 6.20 mm x 5.30 mm | |
DW (SOIC) | 10.3 mm x 7.50 mm | |
PW (TSSOP) | 5.00 mm x 4.40 mm | |
RGT (VQFN) | 3.00 mm x 3.00 mm |