SLLS918D July   2008  – November 2024 ISO721-Q1 , ISO722-Q1

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  Recommended Operating Conditions
    3. 6.3  Thermal Information
    4. 6.4  Power Ratings
    5. 6.5  Insulation Specifications
    6. 6.6  Safety-Related Certifications
    7. 6.7  Safety Limiting Values
    8. 6.8  Electrical Characteristics: VCC1 and VCC2 5-V Operation
    9. 6.9  Electrical Characteristics: VCC1 and VCC2 at 3.3-V Operation
    10. 6.10 Electrical Characteristics: VCC1 at 3.3-V, VCC2 at 5-V Operation
    11. 6.11 Electrical Characteristics: VCC1 at 5-V, VCC2 at 3.3-V Operation
    12. 6.12 Switching Characteristics: VCC1 and VCC2 5-V Operation
    13. 6.13 Switching Characteristics: VCC1 and VCC2 at 3.3-V Operation
    14. 6.14 Switching Characteristics: VCC1 at 3.3-V, VCC2 at 5-V Operation
    15. 6.15 Switching Characteristics: VCC1 at 5-V, VCC2 at 3.3-V Operation
    16. 6.16 Typical Characteristics
    17. 6.17 Insulation Characteristics Curves
  8. Parameter Measurement Information
  9. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Device Functional Modes
      1. 8.3.1 Device I/O Schematic
  10. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
    3. 9.3 Power Supply Recommendations
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
        1. 9.4.1.1 PCB Material
      2. 9.4.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Device Support
      1. 10.1.1 Development Support
    2. 10.2 Documentation Support
      1. 10.2.1 Related Documentation
    3. 10.3 Receiving Notification of Documentation Updates
    4. 10.4 Support Resources
    5. 10.5 Trademarks
    6. 10.6 Electrostatic Discharge Caution
    7. 10.7 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Electrical Characteristics: VCC1 at 3.3-V, VCC2 at 5-V Operation

over recommended operating conditions (unless otherwise noted)(1)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
ICC1 VCC1 supply current Quiescent VI = VCC or 0 V, No load 0.3 0.6 mA
25 Mbps 1 2
ICC2 VCC2 supply current ISO722-Q1 Sleep Mode VI = VCC or 0 V, No load EN at VCC 200 μA
Quiescent EN at 0 V or ISO721-Q1 8 12 mA
25 Mbps VI = VCC or 0 V, No load 10 14
VOH High-level output voltage IOH = –4 mA VCC – 0.8 4.6 V
IOH = –20 μA VCC – 0.1 5
VOL Low-level output voltage IOL = 4 mA 0.2 0.4 V
IOL = 20 μA 0 0.1
VI(HYS) Input voltage hysteresis 150 mV
IIH High-level input current IN at 2 V 10 μA
IIL Low-level input current IN at 0.8 V –10 μA
IOZ High-impedance output current ISO722-Q1 EN, IN at VCC 1 μA
CI Input capacitance to ground IN at VCC, VI = 0.4 sin (2πft), f=2MHz 1 pF
CMTI Common-mode transient immunity VI = VCC or 0 V, See Figure 7-5 15 40 kV/μs
For 5-V operation, VCC1 or VCC2 specification is from 4.5 V to 5.5 V. For 3.3-V operation, VCC1 or VCC2 specification is from 3 V to 3.6 V.